Item Details : Item # EZSM3CLE070AZMK , EZS Series Cleanroom Straight Type Electric Linear Actuator - Slide (54 mm (W) x 50 mm (H), Stroke Length: 700 mm) (Brake Type) (DC Input)



 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved