The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.

  • RS-485 Communication Driver type
  • Simple, compact, and cost-effective
  • IP65
  • Ideal for applications like conveyors and agitators
  • Reduce electricity costs

Connection cables required (sold separately)

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Motor Type

- Brushless DC Motor

Motor Frame Size

- 2.36 in.60 mm

Output Power

- 30 W (1/25 HP)

Power Supply

- 24 VDC

Driver Type

- RS-485 Communications Type

Type

- Cable Type

Shaft/Gear Type

- Round Shaft (No Gearhead)

Output Shaft Diameter

- 8 mm

Rated Torque

- 0.85 lb-in0.096 N·m

Variable Speed Range (r/min)

- 100 ~ 4000

Permissible Load Inertia

- 9.80 oz-in²1.8 x 10-4 kg·m²

Permissible Overhung Load

- 0.79 in. from Shaft End = 2.02 lb0.39 in. from Shaft End = 15.7 lb10 mm from Shaft End = 70 N20 mm from Shaft End = 100 N

Permissible Thrust Load

- 3.37 lb15 N

Electromagnetic Brake

- Not Equipped

Power Input

- DC

Max. Extension Length

- Motor and driver distance: 10.5 m (when a connection cable sold separately is used)

RoHS Compliant

- Yes

Safety Standards

- UL CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- [Motor] EN Standards: 120 (E)

Insulation Resistance (Motor)

- 100 MΩ or more when a 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

- 100 MΩ or more when 500 VDC megger is applied between the heat sink and the power supply input terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 0.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 0.5 kVAC at 50 Hz applied between the heat sink and the power supply input terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise

- [Motor] Temperature rise of the case surface is 30˚C or less (50˚C or less for 90 W type) when it has been mounted on a heat sink and measured using thermocouple method after rated continuous operation under normal ambient temperature and humidity. [Driver] The temperature rise of the heat sink is 50˚C or less, measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- [Motor] 0~+40˚C (Non-freezing) [Driver] 0∼+50˚C (Non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)

Operating Atmosphere

- No corrosive gases or dust. Do not expose to water or oil. Cannot be used in a radioactive area, magnetic field, vacuum, or other special environments.

Vibration

-

Not subject to continuous vibration or excessive shock In conformance with JIS C 60068-2-6, "Sine-wave vibration test method"
Frequency Range: 10~55 Hz, Half Amplitude: 0.15 mm Sweep Direction: 3 directions (X, Y, Z) Number of Sweeps: 20 times

Degree of Protection

- [Motor] IP65 (excluding mounting surfaces and connector units) [Driver] IP20

Time Rating

- Continuous

Speed Setting Range (Speed Control)

- 25 W, 40 W, 90 W: 100~2000 r/min
30 W, 60 W, 120 W: 100~4000 r/min
Factory Setting: 0 r/min

Speed Setting Method

- Support Software MEXE02
RS-485 Communications

Acceleration/Deceleration Time Setting Range

- 100~30000 ms (Factory setting: 1000 ms)

Acceleration/Deceleration Time Setting Method

- Support Software MEXE02
RS-485 Communications

Input Signals

- 2-points input Photocoupler input mode 24 VDC (−15~+20%)

Output Signals

- 2-points output Photocoupler and open-collector output 4.5~30 VDC, 10 mA current max.

Additional Information

- When information is generated, INFO output will turn ON and PWR/SYS LED will flash blue. The motor will continue to run.

Alarm

- When an alarm is activated, ALM-B output will turn OFF and the motor will stop. At the same time, PWR/SYS LED will flash red.

Electrical Characteristics

- In conformance with EIA-485 The twisted-pair wires (TIA/EIA-568B CAT5e or higher is recommended) and keep the total wiring distance to 50 m (164 ft.) or less.*

Communication Method

- Asynchronous mode (data: 8 bits, stop bit: 1 bit/2 bits, parity: none/even number/odd number) Half duplex

Transmission Rate

- Selects from 9,600 bps, 19,200 bps, 38,400 bps, 57,600 bps, 115,200 bps (initial value), and 230,400 bps.

Protocol

- Modbus RTU mode

Number of Connectable Units

- Up to 31 drivers can be connected to a single host controller.


 


 


 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved