Linear Actuator Attachment (30 mm Frame Size)
Linear Actuator Attachment (30 mm Frame Size)
| Lead Time1 | - {Contact your local sales office for more information.} |
Frame Size |
- 30 mm |
Motor Series |
- PKP Series Stepper Motors AZ Series Hybrid Step-Servo Motors |
Drive Method |
- Lead Screw |
Stroke |
- 50 mm |
Permissible Thrust Load |
- 40 N |
Permissible Speed |
- 30 mm/s |
Lead |
- 2 mm |
Max. Horizontal Transportable Mass |
- 4 kg |
Max. Vertical Transportable Mass |
- 4 kg |
Repetitive Positioning Accuracy |
- ±0.05 mm |
Screw Shaft Diameter |
- 6 mm |
Self-Locking Force |
- 40 N |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.




