The Mounting Adapter for Linear Actuators is a linear motion mechanism with a lead screw and resin nut. It saves space and reduces design time compared to a custom-built mechanism. For use with 2-Phase and 5-Phase stepper motors PKP Series frame size 28mm or AZ Series Hybrid Step-Servo motors frame size 28mm.

Linear Actuator Attachment (30 mm Frame Size)

Linear Actuator Attachment (30 mm Frame Size)

Lead Time1 - {Contact your local sales office for more information.}

Frame Size

- 30 mm

Motor Series

- PKP Series Stepper Motors AZ Series Hybrid Step-Servo Motors

Drive Method

- Lead Screw

Stroke

- 100 mm

Permissible Thrust Load

- 40 N

Permissible Speed

- 30 mm/s

Lead

- 2 mm

Max. Horizontal Transportable Mass

- 4 kg

Max. Vertical Transportable Mass

- 4 kg

Repetitive Positioning Accuracy

- ±0.05 mm

Screw Shaft Diameter

- 6 mm

Self-Locking Force

- 40 N

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 


 


 


 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved