The Mounting Adapter for Linear Actuators is a linear motion mechanism with a lead screw and resin nut. It saves space and reduces design time compared to a custom-built mechanism. For use with 2-Phase and 5-Phase stepper motors PKP Series frame size 42mm.
Lead Time1 - {Contact your local sales office for more information.}

Frame Size

- 42 mm

Motor Series

- PKP Series Stepper Motors

Drive Method

- Lead Screw

Stroke

- 200 mm

Permissible Thrust Load

- 100 N (∼80 mm/s) 50 N (∼180 mm/s)

Permissible Speed

- 180 (50 N) mm/s80 (100 N) mm/s

Lead

- 12 mm

Max. Horizontal Transportable Mass

- 10 kg

Max. Vertical Transportable Mass

- 5 kg

Repetitive Positioning Accuracy

- ±0.05 mm

Screw Shaft Diameter

- 8 mm

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 


 


 

System Configuration

-
 
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved