The Mounting Adapter for Linear Actuators is a linear motion mechanism with a lead screw and resin nut. It saves space and reduces design time compared to a custom-built mechanism. For use with 2-Phase and 5-Phase stepper motors PKP Series frame size 42mm.
| Lead Time1 | - {Contact your local sales office for more information.} |
Frame Size |
- 42 mm |
Motor Series |
- PKP Series Stepper Motors |
Drive Method |
- Lead Screw |
Stroke |
- 100 mm |
Permissible Thrust Load |
- 100 N |
Permissible Speed |
- 30 mm/s |
Lead |
- 2 mm |
Max. Horizontal Transportable Mass |
- 10 kg |
Max. Vertical Transportable Mass |
- 10 kg |
Repetitive Positioning Accuracy |
- ±0.05 mm |
Screw Shaft Diameter |
- 8 mm |
Self-Locking Force |
- 100 N |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
|
|
|
|
|
|
System Configuration |
-
![]() |
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



