The DRS2 Series uses the αSTEP AZ Series equipped with the Absolute Sensor for the driving motor. The Absolute Sensor is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment.
  • Low Vibration
  • High Positioning Accuracy
  • Reliable Design and Structure
*Connection cables required (sold separately)
Unit of Measure
Available to Ship1 - Contact you local saless office for more information

Motor Type

- AZ Series with Absolute Sensor

Driver Type

- Pulse Input

Power Supply

- 24/48 VDC

Actuator Frame Size

- 1.65 in.42 mm

Drive Method

- Rolled Ball Screw

Repetitive Positioning Accuracy

- ±0.0004 in.±0.01 mm

Maximum Load Moment

- MP: 184 oz-in
MY: 142 oz-in
MR: 350 oz-in  
MP: 1.3 N·m
MY: 1.0 N·m
MR: 2.5 N·m  

Lost Motion

- 0.002 in.  0.05 mm  

Guide

- Equipped

Cable Direction

- Left

Electromagnetic Brake

- Not Equipped

Lead

- 0.079 in.2 mm

Stroke

- 1.57 in.40 mm

Max. Horizontal Transportable Mass

- 22 lb10 kg

Max. Speed

- 1.97 in/s50 mm/s

Max. Thrust Force

- 45 lb200 N

Push Force

- 90 lb400 N

Max. Holding Force

- 45 lb200 N

Components

- DRSM42LG-04A2AZAK (Actuator)
AZD-K (Driver)

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

Insulation Resistance

- [Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.
[Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal.

Dielectric Strength

- [Actuator] Sufficient to withstand 1 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved