Built-in Controller (Stored Data Type)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- 5-Phase |
Actuator Frame Size |
- 2.36 in.60 mm |
Drive Method |
- Rolled Ball Screw |
Repetitive Positioning Accuracy |
- ±0.00039 in.±0.01 mm |
Lost Motion |
- 0.00197 in. 0.05 mm |
Power Supply |
- 24 VDC |
Current |
- 2.5 A |
Type |
- Standard |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Adjusting Knob |
- Not Equipped |
Lead |
- 0.16 in.4 mm |
Stroke |
- 1.97 in.50 mm |
Actuator Connection Type |
- Lead Wire |
Lead Wires |
- 5 |
Max. Vertical Transportable Mass |
- 66 lb30 kg |
Max. Speed |
- 1.57 in/s40 mm/s |
Max. Thrust Force |
- 67 lb300 N |
Max. Holding Force |
- 67 lb300 N |
Resolution |
- 0.00031 in. 0.008 mm |
Components |
-
DRLM60-05A4P-K [Actuator] LRD514-KD [Driver] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- CE |
Insulation Resistance |
-
[Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case. [Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal. |
Dielectric Strength |
- [Actuator] Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Number of Positioning Data Sets |
- 63 Points |
Positioning Operation |
- Independent, Linked, Linked 2, Sequential, Direct |
Other Operations |
- Jog Operation, Return-to-Home Operation, Continuous Operation, Test Operation |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
-
EIA-485 based Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.) |
Transmission/Reception Mode |
- Half-duplex communication |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers) |
Connection Type |
- Up to 31 units can be connected to one programmable controller (master equipment). |
|
|
|
|