Product Line
|
-
Oriental Motor®
|
Motor Frame Size
|
-
4.09 in.104 mm
|
Rated Output Power
|
-
750 W (1 HP)
|
Speed-Torque Characteristics
|
-
Graph
|
Rated Torque
|
-
1350 oz-in9.56 N·m
|
Permissible Speed Range
|
-
0 ~ 600 r/min
|
Max Instantaneous Torque
|
-
4070 oz-in28.7 N·m
|
Rotor Inertia
|
-
5.6 oz-in²1.92x10-4 kg·m²
|
Resolution (P/R)
|
-
100 to 100000 (Factory setting 1000)
|
Detector
|
-
Absolute Encoder 1 rotation 20 bits, multiple rotations 16 bits
|
Gear Type - Search
|
-
Planetary Gear
|
Gear Ratio (X:1)
|
-
5 :1
|
Electromagnetic Brake
|
-
Equipped
|
Brake Type
|
-
Power Off Activated Type
|
Brake Power Supply
|
-
24 VDC ±10%
|
Power Consumption
|
-
8.5 W
|
Excitation Current
|
-
0.35 A
|
Static Friction Torque
|
-
1350 oz-in9.56 N·m
|
Backlash
|
-
12 arc min
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 146 lb0.2 in. from Shaft End = 157 lb0.39 in. from Shaft End = 164 lb0.59 in. from Shaft End = 168 lb0.79 in. from Shaft End = 180 lb0.98 in. from Shaft End = 186 lb1.18 in. from Shaft End = 198 lb1.38 in. from Shaft End = 200 lb0 mm from Shaft End = 650 N5 mm from Shaft End = 700 N10 mm from Shaft End = 730 N15 mm from Shaft End = 750 N20 mm from Shaft End = 800 N25 mm from Shaft End = 830 N30 mm from Shaft End = 880 N35 mm from Shaft End = 920 N
|
Permissible Thrust Load
|
-
112 lb500 N
|
Thermal Class
|
-
130 (B)
|
Insulation Resistance (Motor)
|
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings Case - Electromagnetic Brake Windings
|
Dielectric Voltage (Motor)
|
-
No abnormality is judged with the following application for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz
|
Ambient Temperature (Motor)
|
-
0 ~ +40ºC (32 ~ 104ºF) (non-freezing)
|
Ambient Humidity
|
-
85% max. (non-condensing)
|
Operating Atmosphere
|
-
No corrosive gases. Must not be exposed to oil or other liquids.
|
Degree of Protection
|
-
IP65 (excluding installation surface and connector locations.)
|
Shaft Runout
|
-
0.05 T.I.R. (mm)
|
Concentricity
|
-
0.075 T.I.R. (mm)
|
Perpendicularity
|
-
0.075 T.I.R. (mm)
|
Safety Standards
|
-
CE UL/CSA
|