Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 2.13 in. x 1.5 in. 54 mm x 38 mm |
Power Supply |
- 24 VDC |
Current |
- 1.7 A |
Guide |
- Built-in |
Electromagnetic Brake |
- Not Equipped |
Lead |
- 0.4724 in.12 mm |
Stroke |
- 3.94 in.100 mm |
Drive Method |
- Ball Screw |
Max. Speed |
- 23.62 in/s600 mm/s |
Thrust |
- 16 lb70 N |
Push Force |
- 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) |
Max. Horizontal Transportable Mass |
- ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) |
Resolution |
- 0.0004 in.0.01 mm |
Repetitive Positioning Accuracy |
- ±0.0008 in.±0.02 mm |
Maximum Load Moment |
-
MP: 66 lb-in MY: 66 lb-in MR: 23 lb-in MP: 7.5 N·m MY: 7.5 N·m MR: 2.6 N·m |
Controller Included |
- Yes |
Components |
- EZAM4D010K [Actuator] ESMC-K2 [Controller] |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
Insulation Resistance (Actuator) |
- 100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings. |
Insulation Resistance (Controller) |
-
100 MΩ or more when 500 VDC megger is applied between the following: FG - Main power supply terminal FG - I/O connector |
Dielectric Strength (Actuator) |
-
Sufficient to withstand the following for 1 minute: Motor case - Motor/Sensor windings 0.5 kVAC 50 Hz |
Dielectric Strength (Controller) |
-
Sufficient to withstand the following for 1 minute: FG - Main power supply terminal 0.5 kVAC 50 Hz FG - I/O connector 0.5 kVAC 50 Hz |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
CE Marking |
- EMC Directives |
List Price |
-
$1,666.00 |