Lead Time1
|
-
Contact your local sales office for product lead-times, available to ship dates and shipping methods.
|
Product Line
|
-
Oriental Motor®
|
Motor Type
|
-
Closed Loop
|
Frame Size
|
-
3.54 in90 mm
|
Motor Length
|
-
5.31 in.135 mm
|
Driver Voltage Input Power
|
-
DC
|
Speed-Torque Characteristics
|
-
|
Holding Torque
|
-
1968 oz-in14 N·m
|
Shaft/Gear Type
|
-
Hollow Shaft Flat Gear
|
Gear Ratio (X:1)
|
-
10 :1
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Cable Direction
|
-
Right
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.036 °/Pulse
|
Permissible Speed Range (r/min)
|
-
0 ~ 200
|
Rotor Inertia
|
-
6 oz-in²1100x10-7 kg·m²
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
EMC Directives
|
Insulation Class
|
-
Class B [130ºC (266ºF)]
|
Insulation Resistance
|
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings Case - Electromagnetic brake windings
|
Dielectric Strength
|
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 1.0 kVAC 50 Hz or 60 Hz Case - Electromagnetic brake windings 1.0 kVAC 50 Hz or 60 Hz
|
Ambient Temperature
|
-
0 ~ 50ºC (32 ~ 122ºF) (non-freezing) (when a heat sink of a capacity at least equivalent to an aluminum plate with a size of 3.94 x 3.94 in., 0.24 in. thick is installed.)
|
Ambient Humidity
|
-
85% or less (Non-Condensing)
|
Operating Atmosphere
|
-
No corrosive gases, dust water or oil
|
Degree of Protection
|
-
IP65 (excluding the mounting surface and connector)
|
Permissible Overhung Load
|
-
0.39 in. from Shaft End = 202 lb0.79 in. from Shaft End = 173 lb10 mm from Shaft End = 900 N20 mm from Shaft End = 770 N
|
Permissible Thrust Load
|
-
112 lb500 N
|