Product Line
|
-
VEXTA®
|
Motor Type
|
-
Closed Loop
|
Speed-Torque Characteristics
|
-
Speed - Torque Characteristics
|
Holding Torque
|
-
211.2 oz-in1.5 N·m
|
Frame Size
|
-
1.65 in42 mm
|
Power Supply
|
-
Single-Phase 100-115 VAC
|
Type
|
-
Standard
|
Shaft/Gear Type
|
-
Taper Hobbed Gear
|
Gear Ratio (X:1)
|
-
30 :1
|
Gear Type
|
-
Low Backlash
|
Feedback Device (Motor)
|
-
Resolver
|
Electromagnetic Brake
|
-
Not Equipped
|
Resolution Setting: 1000 P/R
|
-
0.012 °/Pulse
|
Permissible Speed Range (r/min)
|
-
0 ~ 60
|
Rotor Inertia
|
-
0.37 oz-in²68x10-7 kg·m²
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CSA (driver only) EN CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Maximum Input Pulse Frequency
|
-
250 kHz (When the pulse duty is 50%)
|
Control Command
|
-
Pulse Train Input
|
Insulation Resistance
|
-
[Driver] 100 MΩ when measured by a 500 VDC megger between the frame-power supply input terminal and I/O-Power supply input terminal. [Motor] 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings.
|
Insulation Class
|
-
[Motor] Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC)
|
Dielectric Strength (Motor)
|
-
Sufficient to withstand the following for one minute: Frame-Windings 1.0 kV 50 or 60 Hz.
|
Dielectric Strength (Driver)
|
-
Sufficient to withstand for 1 min. - Frame-Power supply input terminal 1.5 kV 50 or 60 Hz, I/O-Power supply input terminal 2.3 kV 50 or 60 Hz
|
Ambient Temperature Range
|
-
[Driver] 32ºF ~ 122ºF (0ºC ~ 50ºC) [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Operating Atmosphere
|
-
No corrosive gases, dust, water or oil.
|
Components
|
-
ASD13C-A (Driver) ASM46AA-T30 (Motor)
|