Product Line |
- Oriental Motor® |
Motor Type |
- Reversible |
Motor Frame Size |
- 1.65 in. sq. |
Output Power |
- 1 W (1/750 HP) |
Voltage (VAC) |
- Single-Phase 110/115 VAC |
Frequency (Hz) |
- 60 |
Gear Ratio (X:1) |
- 6 :1 |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Type |
- Lead Wire |
Rated Torque (lb-in) |
- 0.34 |
Rated Speed (rpm) |
- 300 |
Permissible Load Inertia |
- 3.168 oz-in2 |
RoHS Compliant |
- No |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of windings are 167ºF (75ºC) or less measured by the resistance change method after rated motor operation. |
Insulation Class |
- UL/CSA Standard Class A [221ºF (105ºC)] EN Standard Class E [248ºF (120ºC)] |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% maximum (noncondensing) |
Degree of Protection |
- IP20 |