Product Line |
- VEXTA® |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 2.36 in. sq. |
Output Power |
- 30 W (1/25 HP) |
Power Supply |
- 24 VDC |
Gear Ratio (X:1) |
- 10 :1 |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Rated Torque (lb-in) |
- 9.70 |
Variable Speed Range (r/min) |
- 10 ~ 250 |
Permissible Load Inertia |
- 34 oz-in2 |
Type |
- Cable |
Components |
- GFH2G10 (Gearhead) AXHM230KC-GFH (Motor) AXHD30K (Driver) |
RoHS Compliant |
- No |
Safety Standards |
- UL CSA CE |
CE Marking |
- EMC Directives |
Control System |
- Any one of the following methods: 1. By built in potentiometer (1 piece) 2. By external potentiometer (20 kΩ 1/4 W) 3. By DC voltage control (0 ~ 5 VDC) |
Insulation Class |
- Class E [248ºF (120ºC)] |
Insulation Resistance |
- [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. [Driver] 100 MΩ or more when 500 VDC megger between the power supply input terminal and the frame after 1 minute continuous operation under normal ambient temperature and humidity. |
Dielectric Strength |
- [Motor] Sufficient to withstand 0.5 kVAC at 50 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. [Driver] Sufficient to withstand 0.5 kVAC at 50 Hz applied between the power supply input terminal and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
- [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) 14ºF ~ 122ºF (-10ºC ~ 50ºC) for 100/200 VAC, nonfreezing [Driver] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing |
Ambient Humidity |
- 85% maximum (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust |
Degree of Protection |
- [Driver] IP00 [Motor] IP65 |
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) |
Number of Speed Settings |
- 2 |
Multi-Speed Setting Method |
-
Switching between 2 speeds One speed is set by the internal potentiometer (1 pc), while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC). |
Instantaneous Stop |
- Yes |
Multi-Axes Control |
- Yes |
Alarm Output |
- Yes |
Position Control Mode |
- No |
Torque Limit Control |
- No |
Vertical Drive (Gravitational Operation) |
- No |
Max. Extension Length (m) |
- 2 |