Product Line |
- VEXTA® |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 2.36 in. sq. |
Output Power |
- 10 W (1/75 HP) |
Power Supply |
- Single-Phase 100-115 VAC |
Gear Ratio (X:1) |
- 150 :1 |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Variable Speed Range (r/min) |
- 0.67 ~ 13 |
Rated Torque (lb-in) |
- 26 |
Permissible Load Inertia |
- 850 oz-in2 |
Components |
- AXUD10A (Control Unit) AXUM210-GN (Motor) 2GN150KA (Gearhead) |
RoHS Compliant |
- No |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Acceleration/Deceleration Time |
- 0.5 ~ 10 sec. (at 2000 r/min with no load) set by a potentiometer. |
Control System |
- Speed potentiometer on front panel. |
Insulation Class |
- Class E (248ºF [120ºC]) |
Insulation Resistance |
- [Motor] 100 MΩ or more when 500 VDC is applied between the windings and the frame. [Control Unit] 100 MΩ or more when 500 VDC is applied between the power supply input terminal and the ground terminal, and between the power supply input terminal and the I/O terminal. |
Dielectric Strength |
- [Motor] Sufficient to withstand 1500 VAC at 50 Hz applied between the windings and the frame. [Control Unit] Sufficient to withstand 1.8 kVAC at 50 Hz applied between the ground terminal and the power supply input terminal for 1 minute, and 3 kVAC at 50 Hz applied between the ground terminal and the I/O terminal for 1 minute. |
Ambient Temperature Range |
- [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC), nonfreezing |
Ambient Humidity |
- 85% maximum (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust |
Degree of Protection |
- [Motor] IP65 (except for mounting surface) [Control Unit] IP10 |
List Price |
-
$383.00 |
Speed Control Method (Select one of the following) |
- Panel mounted potentiometer |
Number of Speed Settings |
- 1 |
Instantaneous Stop |
- Yes |
Multi-Axes Control |
- No |
Alarm Output |
- Yes |
Position Control Mode |
- No |
Torque Limit Control |
- No |
Vertical Drive (Gravitational Operation) |
- No |
Max. Extension Length (m) |
- 10.50 |