Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 2.36 in.60 mm |
Output Power |
- 30 W (1/25 HP) |
Power Supply |
- Single-Phase 100-120 VAC |
Rated Input Current |
- 1.3 A |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 5 :1 |
Output Shaft Diameter |
- 10 mm |
Rated Torque |
- 3.90 lb-in0.45 N·m |
Electromagnetic Brake |
- Not Equipped |
Control Module Included |
- No |
Variable Speed Range (r/min) |
- 20 ~ 800 |
Rotor Inertia |
- 0.48 oz-in2 |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb10 mm from Shaft End = 100 N20 mm from Shaft End = 150 N |
Permissible Thrust Load |
- 9 lb40 N |
Position Control Mode |
- No |
Vertical Drive (Gravitational Operation) |
- No |
Max. Extension Length (m) |
- 20.40 |
Components |
- BLED3A (Driver) BLEM23-GFS (Motor) GFS2G5 (Gearhead) |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Thermal Class |
- CSA standards: 105 (A), EN standards: 120 (E) UL |
Insulation Resistance (Motor) |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Insulation Resistance (Driver) |
- 100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Driver) |
- No abnormality is judged even with application of 1.5 VAC at 50 Hz between the power supply terminal and the protective earth terminal and with application of 1.5 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing |
Ambient Humidity |
- 85% or less, noncondensing |
Operating Atmosphere |
- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment. |
Degree of Protection |
- [Driver] IP20 [Motor] IP65 |
Degree of Protection (Motor) |
- IP65 |
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) |
Number of Speed Settings |
- 2 |
Multi-Speed Setting Method |
- 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC) |
Instantaneous Stop |
- Yes |
Multi-Axes Control |
- Yes |
Alarm Output |
- Yes |