Motor Type |
- Hollow Rotary Actuator |
Type |
- High-Rigidity |
Frame Size (in. sq.) |
- 5.12 |
Power Supply |
- Single-Phase 100-115 VAC |
Frequency |
- 50 Hz 60 Hz |
Current |
- 5.0 A |
Shaft |
- Double |
Permissible Torque (lb-in) |
- 106 |
Maximum Holding Torque (lb-in) |
- 106 |
Inertial Moment (oz-in2) |
- 870 |
Permissible Speed (r/min) |
- 200 |
Resolution |
- 18000 P/R (Resolution Setting: 0.02º/pulse [1000] [X1]) 180000 P/R (Resolution Setting: 0.002º/pulse [1000] [X10]) 9000 P/R (Resolution Setting: 0.04º/pulse [500] [X1]) 90000 P/R (Resolution Setting: 0.004º/pulse [500] [X10]) |
Repetitive Positioning Accuracy (arc sec) |
- ±15 (±0.004º) |
Lost Motion (min) |
- 2 (0.033º) |
Angle Transfer Error (min) |
- 3 (0.05º) |
Permissible Thrust Load (lb) |
- 450 |
Permissible Moment Load (lb-in) |
- 440 |
Parallelism of Output Table (in.) |
- 0.0012 |
Components |
- ASD24A-A (Driver) DGM130R-ASBA (Actuator) |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Insulation Class |
- [Motor] Class B (266ºF [130ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Insulation Resistance |
- [Motor] 100 MΩ minimum when measured by a 500 VDC megger between the Frame - Motor and Sensor Windings. [Driver] 100 MΩ when measured by a 500 VDC megger between the Frame - Power Supply Terminal and I/O - Power Supply Terminal. |
Dielectric Strength (Motor) |
- Sufficient to withstand the following for 1 minute: Frame - Motor and Sensor Windings 1.5 kV 50 Hz or 60 Hz |
Dielectric Strength (Driver) |
-
Sufficient to withstand the following for 1 minute:
|
Ambient Temperature Range |
- [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC) (nonfreezing), 32ºF ~ 104ºF (0ºC ~ 40ºC) when home-sensor set is attached. [Driver] 32ºF ~ 122ºF (0ºC ~ 50ºC) (nonfreezing). |
Ambient Humidity |
- 85% or less (noncondensing) |
Degree of Protection |
- [Driver] IP10 [Motor] IP40 (IP20 for motor connector) |
List Price |
-
$2,754.00 |