EZ Limo
Lead Time |
- This product has been discontinued. Please contact your local sales office for replacement. |
Product Line |
- LIMO™ |
Power Supply |
- Single-Phase 110-115 VAC |
Electromagnetic Brake |
- Not Equipped |
Max Speed (mm/s) |
- 800 |
Max Transportable Mass, Horizontal (kg) |
- 5 |
Max Thrust Force (N) |
- 30 |
Resolution (mm) |
- 0.01 |
Stroke (mm) |
- 200 |
RoHS Compliant |
- No |
Safety Standards |
- CE |
Insulation Resistance |
- 100 MΩ minimum when measured by a 500 VDC megger between the Windings and Case. |
Dielectric Strength |
- Sufficient to withstand 1.0 kV, 50Hz for one minute between the Windings and Case. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
CE Marking |
- Low Voltage Directives EMC Directives |