Product Line |
- LIMO™ |
Motor Type |
- Compact Linear Actuator |
Actuator Frame Size |
- 1.1 in.sq. |
Drive Method |
- Ground Ball Screw |
Power Supply |
- 24 VDC |
Type |
- Standard |
Guide |
- Equipped |
Driver Included |
- Yes |
Max. Vertical Transportable Mass (lb.) |
- 3.3 |
Max. Horizontal Transportable Mass (lb.) |
- 2.2 |
Maximum Speed (in/s) |
- 0.94 |
Maximum Thrust Force (lbs) |
- 6.7 |
Resolution (in) |
- 0.000079 |
Lead |
- 0.039 inches/revolution |
Stroke (in) |
- 1.18 |
Components |
- DFC5107T (Driver) DRL28PB1G-03 (Actuator) |
RoHS Compliant |
- No |
Insulation Resistance |
- [Actuator] 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and the casing. |
Dielectric Strength |
- [Actuator] Sufficient to withstand 0.5 kV, 50 Hz power applied between the windings and casing for 1 minute under normal temperature and humidity. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Maximum Input Pulse Frequency |
- 500 kHz |