Lead Time1 | - Contact you local saless office for more information |
Product Line |
- ORIX® |
Fan Type |
- Axial Fan |
Frame Size |
- 2.05 in52 mm |
Thickness |
- 0.39 in.10 mm |
Power Supply |
- 12 VDC |
Current |
- 0.14 A |
Function |
- None |
Connection Type |
- Lead Wire |
Type |
- S Type (Standard) |
Fan Speed Type |
- Standard Speed |
Speed (r/min) |
- 7000 |
Max. Air Flow |
- 9.53 CFM 0.27 m3/min |
Max. Static Pressure |
- 0.217 inH2O 54 Pa |
Noise Level |
- 36 dB (A) |
Fan Kit |
- Fan Only |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- DEMCO UL CE |
CE Marking |
- EMC Directives |
Insulation Resistance |
- 10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|