DSC Series speed controller for AC speed control motors.
Speed Controller
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Power Supply |
- Single-Phase 110/115 VAC |
Frequency (Hz) |
- 60 |
Current |
-
2.4 A [110 VAC, 60 Hz] 2.5 A [115 VAC, 60 Hz] |
Control Power Source |
- 24 VDC ±10% 0.15 A or more |
Electromagnetic Brake |
- Supported |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- c-UL CCC CE |
CE Marking |
- Low Voltage Directives EMC Directive |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Degree of Protection |
- IP20 |
Speed Control Method (Select one of the following) |
- Setting via control panel (A maximum of 4 patterns of operating data can be set) External speed potentiometer: PAVR-20KZ (20 kΩ, 1/4 W) External DC voltage: 0 ~ 5 VDC, or 0 ~ 10 VDC |
Acceleration/Deceleration Time Setting Range |
-
0.0 ~ 15.0 seconds Acceleration/deceleration time varies with the load condition of the motor. |
Monitoring Mode |
- Speed, operating data number, alarm code, warning code, I/O monitor |
Data Mode |
- Speed, acceleration time, deceleration time, reset |
Parameter Mode |
- Gear ratio, speed increasing ratio, fixed last digit display, initial operation inhibition alarm, external speed command input, external speed command voltage selection, external speed command offset, speed upper and lower limit, input function selection, output function selection, motor lock detection time, motor rotation direction, reset |
Test Mode |
- JOG Operation |
Other Function |
- Lock data editing |
Input Signals |
-
Photocoupler Input Input resistance 4.7 kΩ Arbitrary signal assignment to IN0 ~ IN5 input (6 points) is possible [ ]: Initial setting [FWD], [REV], [M0], [M1], [ALARM-RESET], [FREE], EXT-ERROR Sink Input/Source Input…Can be switched using the selection switch: Factory setting sink input |
Output Signals |
-
Photocoupler and Open-Collector Output External power supply: 4.5~30 VDC 40 mA max. Arbitrary signal assignment to OUT0, OUT1 output (2 points) is possible [ ]: initial setting Sink Output/Source Output…Supports external wiring |
Protective Function |
-
When the following protective functions are activated, the motor will coast to a stop, and the ALARM output will be turned off. At the same, the alarm code will be displayed on the control panel and the ALARM LED will illuminate. Alarm Types: Motor overheat, motor lock, overspeed, EEPROM error, initial operation inhibition, external stop |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


