BLH Series Driver

Drivers

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Power Supply

- 24 VDC

Speed Control Method (Select one of the following)

- RS-485 Communications PWM Signal Digital (MEXE02 support software) External DC voltage External potentiometer (20kΩ, 1/4W)

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Protocol

- Modbus RTU mode

Electrical Characteristics

- EIA-485 Based
Use a shielded twisted pair cable and keep the total wiring distance including extension to 10 m (32.8 ft.) or less.

Communication Method

- Half duplex,
Asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd)

Transmission Rate

- Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, 230400 bps

Number of Connectable Units

- Up to 15 drivers can be connected to a single programmable controller (master device).

Number of Speed Settings

- Operating data for up to 8 speeds can be set. (When using digital setting, i.e. MEXE02 support software)

Multi-Speed Setting Method

- Digital (MEXE02 support software)
External analog setting device (external speed potentiometer or external DC voltage)
RS-485 Communications
PWM input

Acceleration/Deceleration Time

- 0.1 to 15.0 (Factory setting: 0.5 s)
Digital (MEXE02 support software)
RS-485 Communications
PWM Signal

Torque Limiting

- 0 to 200% (Factory setting: 200%)
Digital (MEXE02 support software)
External analog setting device (external speed potentiometer or external DC voltage)
RS-485 Communications
PWM Signal

I/O Functions

- Direct Input
Method: C-MOS Negative Logic Input
Point: 5 Points
Initial Assignment: START/STOP, RUN/BRAKE, FWD/REV, M0, ALMREST

Direct Output
Method: Transistor and open-collector output
Point: 2 Points
Initial Assignment: SPEED-OUT, ALM-B


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved