Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- Easy Installation and Simple Speed Control
- Includes Power Cable and Capacitor
- Use with SCM type Speed Control Motors
Speed Controller
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Power Supply |
- Single-Phase 220/230 VAC |
Frequency (Hz) |
- 60 50 |
Current |
- 0.58 A |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- c-UL CCC CE |
CE Marking |
- Low Voltage Directives EMC Directive |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when measured by a 500 VDC between the main circuit terminal and the control circuit terminal, between the main circuit terminal and the case and between the main circuit terminal and FG after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.9 kVAC at 50 Hz or 60 Hz applied between the main circuit terminal and the control circuit terminal, and between the main circuit terminal and the case, and 1.5 kVAC at 50 Hz or 60 Hz applied between the main circuit terminal and FG for 1 minute after continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
- 32ºF ~ 122ºF (0ºC ~ 50ºC) |
Ambient Humidity |
- 85% max. (Non-condensing) |
Altitude |
- Max. of 1000 m (3300 ft.) above sea level |
Degree of Protection |
- IP20 |
Speed Control Method (Select one of the following) |
- Digital Setting with Dial (The speed can be set by 1 r/min increments) |
Acceleration/Deceleration Time Setting Range |
-
0.1 ~ 15.0 seconds Acceleration/deceleration time varies with the load condition of the motor. |
Monitoring Mode |
- Speed, Input, Signal |
Parameter Mode |
- Speed Reduction Ration, Speed Increasing Ratio, Lowest Digit Display Fixed, Prevention of Operation at Power-on Alarm, Speed Upper and Lower Limit, Acceleration and Deceleration Time, External Operation Signal Input, Data Initialization. |
Other Function |
- Prohibiting Data Editing |
Input Signals |
-
Photocoupler Input, Input resistance 2 kΩ FWD Input, REV Input (2 Points) |
Protective Function |
-
When any of the following protective functions is activated, the motor will coast to a stop and the alarm code will be displayed on the control panel. Alarm Types: Motor Overheat, Motor Lock, Motor Poor Connection, EEPROM Error, Prevention of Operation at Power-On |
Max. Extension Length |
- Between the motor and the speed controller: 10 m (32.8 ft.) |
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


