Lead Time1
|
-
{Contact your local sales office for more information.}
|
Product Line
|
-
Oriental Motor®
|
Frame Size
|
-
1.65 in42 mm
|
Motor Length
|
-
3.86 in.98 mm
|
Driver Voltage Input Power
|
-
DC
|
Speed-Torque Characteristics
|
-
Speed - Torque Characteristics
|
Holding Torque
|
-
102 oz-in0.72 N·m
|
Holding Torque at Motor Standstill
|
-
51 oz-in0.36 N·m
|
Type
|
-
Absolute Mechanical Encoder
|
Shaft/Gear Type
|
-
Key Shaft (No Gearhead)
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Connection Type
|
-
Connector
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.36 °/Pulse
|
Rotor Inertia
|
-
0.63 oz-in²115x10-7 kg·m²
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
EMC Directives
|
Insulation Class
|
-
Class B [130ºC (266ºF)] [Recognized as 105 (A) by UL.]
|
Insulation Resistance
|
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings
|
Dielectric Strength
|
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 1.0 kVAC 50 Hz or 60 Hz
|
Ambient Temperature
|
-
0 ~ 40ºC (32 ~ 104ºF) (non-freezing)
|
Ambient Humidity
|
-
85% or less (Non-Condensing)
|
Degree of Protection
|
-
IP66 when connecting the connection cable (excluding the mounting surface and connector on the driver side of the connection cable)
|
Stop Position Accuracy
|
-
±4 arc minutes (±0.067º)
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 6.7 lb0.2 in. from Shaft End = 7.8 lb0.39 in. from Shaft End = 9.9 lb0.59 in. from Shaft End = 13 lb0.79 in. from Shaft End = 19.1 lb0 mm from Shaft End = 30 N5 mm from Shaft End = 35 N10 mm from Shaft End = 44 N15 mm from Shaft End = 58 N20 mm from Shaft End = 85 N
|
Permissible Axial Load
|
-
3.3 lb15 N
|