αSTEP

The αSTEP AZ Series multi-axis controller / driver supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators.

  • 3-axis
  • Compatible with αSTEP AZ Series DC input stepper motors and electric actuators
  • For easier use download the ESI file

*Requires Multi-Axis Motor Connection Cables. (see applicable motor)
EtherCAT

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Driver Type

- Closed Loop, Absolute, Multi-Axis

Number of Axes

- 3-axis

Power Supply

- 24/48 VDC

Current

- 7.0 A
When using a motor make sure that the average is 4.0 A max.

Control Power Supply

- 24 VDC

Control Current

- 1.5 A
When using an electromagentic brake, use a 24 VDC ±5% power supply to electromagnetic brake. When using an electromagnetic brake with a 20 m (65.6 ft.) connection cable, us a 24 VDC ±4% power supply,

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Degree of Protection

- IP10

Operating Environment

- Ambient Temperature: 0 to 50ºC (32 ~ 122ºF) (non-freezing)
Humidity: 85% or less (non-condensing)
Altitude: 1000 m (3280 ft.) max. above sea level
Atmosphere: Use in an area without corrosive gases and dust. This product should not be exposed to water or oil.

Storage Condition

- Ambient Temperature: -25 to 70ºC (-13 ~ 158ºF) (non-freezing)
Humidity: 85% or less (non-condensing)
Altitude: 3000 m (9842 ft.) max. above sea level
Atmosphere: Use in an area without corrosive gases and dust. This product should not be exposed to water or oil.

Insulation Resistance

- The measured value is 100 MΩ or more when a 500 VDC megger is applied between the following places:
Between FG terminal and Power Supply terminal

Dielectric Strength

- Sufficient to withstand the following for 1 minute:
Between FG terminal and Power Supply terminal 1 kVAC 50/60 Hz Leakage current 10 mA max.

Baud Rate

- 100MBps

Communication Period

- 0.5ms/1ms/2ms/3ms/4ms/5ms/6ms/7ms/8ms

Node Address

- 0~255 (00h~FFh, initial value:00h)

Communication Protocol

- EtherCAT dedicated protocol(CoE)
CiA402 drive profile


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved