Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Brother Gearmotors |
Motor Type |
- Induction |
Output Power |
- 1/2 HP |
Voltage (VAC) |
- Three-Phase 208/230/460 VAC |
Frequency (Hz) |
- 60 |
Current |
- 3 Ph |
Shaft/Gear Type |
- Right-Angle Solid Shaft Gearhead |
Gear Ratio (X:1) |
- 30 :1 |
Mount |
- Foot Mount |
Shaft Arrangement |
- Left Shaft |
Output Shaft Diameter |
- 1-1/8 in. |
Type |
- Terminal Box |
Electromagnetic Brake |
- Not Equipped |
Rated Torque |
- 504 lb-in 57 N·m |
Rated Speed (rpm) |
- 60 |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directive |
Insulation Class |
- Class F |
Degree of Protection |
- IP65 |
Full Load [nmotor] |
-
1680 RPM (208 V) 1720 RPM (230 V) 1720 RPM (460 V) |
Full Load Current [Imotor] |
-
1.8 A (208 V) 1.8 A (230 V) 0.9 A (460 V) |
Starts per Minute |
- 10 |
Type (Brother) |
- H2 |
Frame (Brother) |
- 28 |
|