When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. Use with the AZ Series that utilizes a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
- Mount for either Vertical or Horizontal Operation
| Lead Time1 | - {Contact your local sales office for more information.} |
Frame Size |
- 90 mm |
Electromagnetic Brake |
- Equipped |
Linear Direction |
- Horizontal Vertical |
Motor Type |
- AZ Series (Positioning Control) |
Gear Ratio (X:1) |
- 10 :1 |
Stroke |
- 100 mm |
Power Input |
- AC |
Maximum Speed |
- 500 mm/s |
Max. Transportable Mass - Horizontal (kg) |
- 25 [500 mm/s] 65 [200 mm/s] |
Max. Transportable Mass - Vertical (kg) |
- 24.1 [500 mm/s] 64.1 [200 mm/s] |
Maximum Acceleration |
- 1 m/s2 |
Thrust |
- 245 N [500 mm/s] 637 N [200 mm/s] |
Push Force |
- 637 N |
Max. Holding Force |
- 637 N |
Components |
-
AGL5H18-1, Linear Head (100 mm Stroke) ($557.00) AZM98MC-TS10, 3.54 in. (90 mm) AZ Series Taper Hobbed Gear Stepper Motor with Mechanical Absolute Encoder (Gear Ratio: 10:1) (Brake Type) (AC Input) ($986.00) |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Thermal Class |
-
Class B [130ºC (266ºF)] [Recognized as 105 (A) by UL.] |
Insulation Resistance |
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 1.5 kVAC 50 Hz or 60 Hz |
Ambient Temperature |
- 0 ~ 40ºC (32 ~ 104ºF) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Brake Type |
- Active when the power is off |
Brake Power Supply |
- 24 VDC±5% |
Current (A) |
- 0.25 |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.







