Available to Ship1 | - {Contact your local sales office for more information.} |
Motor Type |
- AZ Series with Absolute Sensor |
Actuator Frame Size |
- 28 mm |
Drive Method |
- Rolled Ball Screw |
Type |
- Rod Type |
Guide |
- Not Equipped |
Cable Direction |
- Down |
Mount |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Adjusting Knob |
- Not Equipped |
Ball Screw Cover |
- Not Equipped |
Lead |
- 1 mm |
Stroke |
- 30 mm |
Max. Vertical Transportable Mass |
- 4 kg |
Max. Horizontal Transportable Mass |
- 4 kg |
Max. Speed |
- 40 mm/s |
Max. Thrust Force |
- 40 N |
Max. Holding Force |
- 40 N |
Repetitive Positioning Accuracy |
- ±0.01 mm |
Lost Motion |
- 0.05 mm max. |
Minimum Travel Amount |
- 0.001 mm |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the motor windings and case. |
Dielectric Strength |
- Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|