Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Drivers
Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- VEXTA® |
Driver Type |
- 5-Phase, Built-in Controller (Stored Data) |
Power Supply |
- 24 VDC |
Current |
- 0.75 A |
Excitation Mode |
- Microstep |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- CE |
Number of Positioning Data Sets |
- 63 Points |
Positioning Operation |
- Sequential Positioning, Data-Select Positioning |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
-
EIA-485 compliance Twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended) is used up to a total extension length of 164 ft. (50 m). |
Transmission/Reception Mode |
- Half-duplex communication |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Start-stop synchronization mode (data length: 8-bit, stop bit: 1-bit/2-bit, parity: none/odd/even) |
Connection Type |
- Up to 31 axes can be connected to one Master Controller |
|
|