The Rack and Pinion System L Series- DSC Series Equipped is a linear actuator in which a rack and pinion mechanism with a motor have been combined. The on-board AC speed control motor allows for reasonable speed control.
  • Vertical Operation
Speed Controller and Connection Cables required* (sold separately)

Rack and Pinion Speed Control Motors

Lead Time1 - {Contact your local sales office for more information.}

Frame Size

- 80 mm

Electromagnetic Brake

- Equipped

Linear Direction

- Vertical

Motor Type

- DSC Series (Speed Control)

Power Input

- AC

Power Supply

- Single-Phase 220/230 VAC

Speed Control Range

- 50 Hz = 2.2 to 10 mm/s60 Hz = 2.2 to 11 mm/s

Basic Rack Speed

- 10 mm/s

Max. Vertical Transportable Mass

- 67 kg

Stroke

- 200 mm

Thermal Class

- 130 (B)

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- c-UL CCC CE

CE Marking

- Low Voltage Directives EMC Directive

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Temperature Rise

- A gearhead or equivalent heat sink is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity.

Overheat Protection Device

- Built-in Thermal Protector (automatic return type)
Open: 130 ± 5ºC
Close: 85 ± 20ºC

Altitude

- Max. of 1000 m (3300 ft.) above sea level

Ambient Temperature

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% max. (Non-condensing)

Degree of Protection

- IP20


 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved