The EAC Series linear actuators are quick and responsive, featuring the AZ Series absolute mechanical stepper motor and driver, and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions.
- Equipped with battery-free absolute encoder
- Positioning information can be known without a sensor
- High reliability using closed loop control
- Reduced motor heat and reduced energy consumption through high efficiency design
- Connection Cables Required (sold separately*)

Unit of Measure
| Available to Ship1 | - {Contact your local sales office for more information.} |
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 2.36 in. (W) x 2.36 in. (H) 60 mm (W) x 60 mm (H) |
Power Input |
- AC |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Motor Location |
- Straight Type |
Lead |
- 0.47 in.12 mm |
Stroke |
- 1.97 in.50 mm |
Drive Method |
- Ball Screw |
Max. Speed |
- 23.62 in/s600 mm/s |
Thrust |
- ~44.96 lb ~200 N |
Push Force |
- ~89.92 lb ~400 N |
Max. Horizontal Transportable Mass |
- ~66.14 lb ~30 kg |
Repetitive Positioning Accuracy |
- ±0.0008 in.±0.02 mm |
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Dimensions |
-
![]() |
Performance |
-
![]() ![]() |
System |
-
![]() |
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



