Enclosure Fan Packages
Lead Time1 | - Contact you local saless office for more information |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- ORIX® |
Fan Type |
- Enclosure Fan |
Cover Type |
- Slit Metal Plate (IP4X) |
Enclosure Dimensions |
- 7.09 in. (W) X 7.09 in. (H) 180 mm (W) X 180 mm (H) |
Frame Size |
- 4.69 in119 mm |
Thickness |
- 1 in.25.40 mm |
Power Supply |
- 24 VDC |
Current |
- 0.30 A |
Degree of Protection |
- IP4X |
Air Flow Direction |
- Suction Type |
Speed (r/min) |
- 3000 |
Max. Air Flow |
- 38.8 CFM 1.1 m³/min |
Max. Static Pressure |
- 0.196 inH2O 49 Pa |
Noise Level |
- 51 dB (A) |
RoHS Compliant |
- Conforms to RoHS Directive (2011/65 / EU) |
Safety Standards |
- IEC UL CSA CE |
CE Marking |
- EMC Directives |
Insulation Resistance |
- 10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|