Stand alone Encoder, is small, thin, and lightweight high-resolution incremental encoder can be installed in tight spaces.
Lead Time1 | - {Contact your local sales office for more information.} |
Output Shaft Type |
- Hollow Shaft |
Resolution (P/R) |
- 2000 (P/R) |
Output Type |
- Incremental |
Output |
- Voltage |
Output Signals |
-
A phase, B phase, Z phase: 3 channel |
Output Circuit |
-
|
Max. Draw Current |
- 20 mA |
Output Voltage (High) |
- 4.3 VDC min. (no load) |
Output Voltage (Low) |
- 0.5 VDC max. |
Response Frequency (kHz) |
- 100 kHz max. |
Power Supply |
- 5 VDC ± 10% |
Current Consumption |
- 45 mA max. |
Angular Accuracy |
- ±0.36˚ |
Vibration |
-
10~55 Hz Full amplitude 1.5 mm X, Y, Z; 2 hours for each direction |
Shock |
- 490 m/s2 11 ms X, Y, Z directions; 3 times each |
Inertia |
- 1.6×10−7 kg·m²0.009 oz-in² |
Permissible Radial Load |
- 2.25 lb10 N |
Permissible Axial Load |
- 1.12 lb5 N |
Max Speed (rpm) |
- 6000 r/min (Max. Response Frequency) |
Mass |
- 38 g1.34 oz |
Ambient Humidity |
- 85% or less (Non-Condensing) |
Altitude |
- Up to 1000 m above sea level |
Degree of Protection |
- IP20 |
Operating Atmosphere |
- No corrosive gases or dust.The product should not be exposed to water, oil or other liquids. |
Insulation Resistance |
- 100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the frame. |
Dielectric Strength |
- Sufficient to withstand 0.5 kVAC 50/60 Hz applied between the power supply terminal and the frame for 1 minute. |
|
|