- Easy to use
- Speed control function
- Global safety standard compliant
Speed Control Motors
Unit of Measure
| Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- AC Motor |
Motor Frame Size |
- 3.54 in. sq. |
Output Power |
- 60 W (1/12 HP) |
Shaft/Gear Type |
- Right-Angle Hollow Shaft Gearhead |
Gear Ratio (X:1) |
- 120 :1 |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- Yes |
Components |
-
5GU120RH, GU Gearhead Right-Angle Hollow Shaft (120:1) ($238.00) 5RK60RGU-AWU, 60 W (1/12 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) ($286.00) |
Safety Standards |
- UL CSA EN CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

