The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package.
- Wide speed range
- Excellent speed stability
- Compact & high power
- Energy saving
- Long Life Parallel Shaft Geared type
- IP65 Protection
- 8 Speed settings & torque limiting functions are available with the optional OPX-2A controller module
Compatible Motors (sold separately)
Unit of Measure
| Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 2.36 in. sq. |
Output Power |
- 30 W (1/25 HP) |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 10 :1 |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- Yes |
Components |
-
BLEM23-GFS, 30 W (1/25 HP) BLE Series Brushless DC Pinion Shaft Motor ($204.00) GFS2G10, GFS Gearhead Parallel Shaft (10:1) ($139.00) |
Safety Standards |
- UL CSA CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


