Brushless speed control system offers high performance and simple operation from a compact motor and driver.
- Slim, Yet Powerful Design
- Wide Speed Range
- Communication through I/O or RS-485 available
Compatible Motors (sold separately)
Unit of Measure
| Available to Ship1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 4.09 in. sq. |
Output Power |
- 400 W (1/2 HP) |
Shaft/Gear Type |
- Hollow Shaft Flat Gearhead |
Gear Ratio (X:1) |
- 15 :1 |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- Yes |
Components |
-
BLVM640N-GFS, 400 W (1/2 HP) BLV Series Brushless DC Pinion Shaft Motor ($308.00) GFS6G15FR, GFS Hollow Shaft Flat Gearhead (15:1) ($340.00) |
Safety Standards |
- CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



