• High-strength, long-life gearhead (rated life 10,000 hours)
  • Wide speed range, flat torque
  • Great speed regulation
  • Easy to set speed control

Speed Control Motors

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Product Line

- VEXTA®

Motor Type

- Brushless DC Motor

Motor Frame Size

- 2.36 in. sq.

Output Power

- 30 W (1/25 HP)

Shaft/Gear Type

- Hollow Shaft Flat Gearhead

Gear Ratio (X:1)

- 100 :1

Electromagnetic Brake

- Not Equipped

RoHS Compliant

- Yes

Components

- , 30 W (1/25 HP) BX Series Brushless DC Pinion Shaft Motor ($377.00)
, GFS Gearhead Flat Hollow Shaft (100:1) ($238.00)

Safety Standards

- UL CSA EN CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved