BLH Series Driver
Unit of Measure
| Available to Ship1 | - {Contact your local sales office for more information.} |
Power Supply |
- 24 VDC |
Speed Control Method (Select one of the following) |
- Digital (MEXE02 support software) Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Number of Speed Settings |
- Operating data for up to 8 speeds can be set. (When using digital setting, i.e. MEXE02 support software) |
Multi-Speed Setting Method |
-
Digital (MEXE02 support software) External analog setting device (external speed potentiometer or external DC voltage) or PWM input VR1 VR2 |
Acceleration/Deceleration Time |
-
0.1 to 15.0 (Factory setting: 0.5 s) Digital (MEXE02 support software) VR1 VR2 |
Torque Limiting |
-
0 to 200% (Factory setting: 200%) Digital (MEXE02 support software) External analog setting device (external speed potentiometer or external DC voltage) or PWM input VR1 VR2 |
I/O Functions |
-
Direct Input Method: C-MOS Negative Logic Input Point: 6 Points Initial Assignment: START/STOP, RUN/BRAKE, FWD/REV, M0, M1, ALMREST Direct Output Method: Transistor and open-collector output Point: 4 Points Initial Assignment: SPEED-OUT, ALM-B, TLC, DIR |
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.
