With its high functionality, compact design, simple operation, built-in network capabilities and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.
  • High Performance & Multipurpose
  • Easy Operation & Maintanance
  • Network Capabilities
  • Control Function PID

Inverters

Lead Time1 - {Contact your local sales office for more information.}

Nominal Motor HP

- 1/2 HP

Power Supply

- Single-Phase 100 to 120 V, 50/60 Hz

Voltage / Frequency Variations (Input)

- Voltage: +10 to -10%, Frequency: +5 to -5%

Rated Current (Input)

- 6.4 A (with DCR)
9.5 A (without DCR)

Required Power Supply Capacity (Input)

- 0.7 kVA

Rated Capacity (Output)

- 0.95 kVA

Rated Voltage (Output)

- Three-Phase 200 to 240V (With AVR)

Rated Current (Output)

- 2.5 A

Overload Capability (Output)

- 150% of rated current for 1 min or 200% of rated current for 0.5 sec.

Rated Frequency (Output)

- 50, 60 Hz

Maximum Output Frequency

- Adjustable up to 400 Hz.
However, when using with Oriental Motor or Brother Gearmotors, limit the motor output speed to 120 Hz (3,600 r/min).

Torque % (Braking)

- 100

DC Injection Braking (Brake)

- Starting Frequency: 0.0 to 60.0 Hz, Braking time: 0.0 to 30.0s, Braking level: 0 to 100%

Braking Transistor (Brake)

- Built-in

Motor Control Method

- Induction Motor: V/f, Dynamic Torque Vector, Slip Comp, Auto-Torque Boost, Automatic Energy Savings
Synchronous Motor (PMAC): Sensorless Magnetic Positioning [speed control range: 10% of base frequency and up]

Protocol

- Modbus RTU Mode / RS-485 Port

Analog Inputs

- 0 to +10 VDC
0 to 20mA or 4 to 20 mA

Digital Inputs

- Qty 5: Programmable

Input Power Supply

- 24 VDC 50 mA Max

Analog Outputs

- Qty 1: 0 to +10VDC, User Selectable Proportional Analog Signal Functionality

Digital Outputs

- Qty 1: Form C (1N.O. & 1N.C.) Dry Contacts Rated 0.3A at 230V Max, User Selectable Functionality
Qty 1: Transistor Output Rated 50mA at 27Vdc Max, User Selectable Functionality

Applicable Safety Standards

- UL508C

Enclosure

- IP20 (IEC 60529:1989) / UL open type (UL50)

Cooling Method

- Natural Cooling

Ambient Temperature

- +14 to +122ºF (-10 to +50ºC) - UL Open Type
+14 to +104ºF (-10 to +40ºC) - UL Type 1

Storage Temperature

- -13 to +158ºF (-25 to +70ºC)

Humidity

- 5% to 95% With No Condensation

Altitude

- 0 to 3,300 ft. (1,000 m) Without Derating, Derate Output Current for Higher Altitudes per User's Manual


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved