The next generation KIIS Series offers an optimally designed, high efficiency next generation three-phase motor.
- Metric Output Shaft
- Low Noise
- Power-Off Activated Electromagnetic Brake
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- Electromagnetic Brake - Induction |
Frame Size |
- 3.54 in90 mm |
Output Power |
- 60 W (1/12 HP) |
Voltage (VAC) |
- Three-Phase 220/230 VAC |
Frequency (Hz) |
- 60 50 |
Current |
-
0.37 A [220 VAC, 50 Hz] 0.38 A [230 VAC, 50 Hz] 0.33 A [60 Hz] |
Type |
- Terminal Box |
Electromagnetic Brake |
- Equipped |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Output Shaft Diameter |
- 12 mm |
Rated Torque |
- 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] 0.35 N·m [60 Hz] 0.41 N·m [50 Hz] |
Starting Torque |
- 4.4375 lb-in [60 Hz] 5.3125 lb-in [50 Hz] |
Starting Torque |
- 0.5 N·m [60 Hz] 0.6 N·m [50 Hz] |
Rated Speed (rpm) |
- 1400 [50 Hz] 1670 [60 Hz] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CCC CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. |
Temperature Rise |
- A gearhead or equivalent heat sink [7.87 x 7.87 in. (200 x 200 mm), 0.20 in. (5 mm) thick, material aluminum] is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after |
Thermal Class |
- 130 (B) |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Degree of Protection |
- IP66 (except for installation surface) |
Voltage (Brake) |
- Single-Phase 220/230 |
Current (Brake) |
- 0.04 A |
Input |
- 6 W |
Static Friction Torque |
- 71 oz-in0.5 N·m |
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

