The next generation KIIS Series offers an optimally designed, high efficiency next generation three-phase motor that incorporates higher strength hypoid gears that maximizes the motor performance.
- Higher Permissible Torque
- Long Life (Rated life 10,000 hours)
- Low Noise
- Combination Type (motor and gearhead come pre-assembled)
- Meets IE4 Standards
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- Induction |
Frame Size |
- 4.33 in110 mm |
Output Power |
- 200 W (1/4 HP) |
Voltage (VAC) |
- Three-Phase 220/240 VAC |
Frequency (Hz) |
- 60 50 |
Current |
-
1 A [220 VAC, 50 Hz] 0.9 A [220/240 VAC, 60 Hz] 1.02 A [230 VAC, 50 Hz] 0.89 A [230 VAC, 60 Hz] 1.06 A [240 VAC, 50 Hz] |
Type |
- Terminal Box |
Electromagnetic Brake |
- Not Equipped |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Output Shaft Diameter |
- 14 mm |
Rated Torque |
-
10 lb-in [60 Hz] 11.94 lb-in [50 Hz] 1.35 N·m [50 Hz] 1.13 N·m [60 Hz] |
Rated Speed (rpm) |
- 1420 r/min [50 Hz] 1700 r/min [60 Hz] |
Permissible Overhung Load |
- 0.79 in. from Shaft End = 79 lb0.39 in. from Shaft End = 72 lb10 mm from Shaft End = 320 N20 mm from Shaft End = 350 N |
Permissible Thrust Load |
- 6.7 lb30 N |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CCC CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of the windings is 144ºF (80ºC) or less measured by the resistance change method after rated load continuous operation under normal ambient temperature and humidity. |
Thermal Class |
- 130 (B) |
Ambient Temperature Range |
- 0ºC ~ 40ºC (32ºF ~140ºF) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Degree of Protection |
- IP66 |
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

