Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- Induction |
Frame Size |
- 4.33 in110 mm |
Output Power |
- 200 W (1/4 HP) |
Voltage (VAC) |
- Three-Phase 220/240 VAC |
Frequency (Hz) |
- 60 50 |
Current |
-
1 A [220 VAC, 50 Hz] 0.9 A [220/240 VAC, 60 Hz] 1.02 A [230 VAC, 50 Hz] 0.89 A [230 VAC, 60 Hz] 1.06 A [240 VAC, 50 Hz] |
Type |
- Terminal Box |
Electromagnetic Brake |
- Not Equipped |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 10 :1 |
Output Shaft Diameter |
- 22 mm |
Rated Torque |
- 107 lb-in [50 Hz] 90 lb-in [60 Hz] 10.2 N·m [60 Hz] 12.2 N·m [50 Hz] |
Rated Speed (rpm) |
- 150 r/min [50 Hz] 180 r/min [60 Hz] |
Permissible Load Inertia |
- 2500 oz-in²460 x 10-4 kg·m² |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 157 lb0.79 in. from Shaft End = 216 lb10 mm from Shaft End = 700 N20 mm from Shaft End = 850 N |
Permissible Thrust Load |
- 45 lb200 N |
Components |
- 7IK200VGV-ES3T2 [Motor] 7GV10BS [Gearhead] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CCC CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of the windings is 144ºF (80ºC) or less measured by the resistance change method after rated load continuous operation under normal ambient temperature and humidity. |
Thermal Class |
- 130 (B) |
Ambient Temperature Range |
- 0ºC ~ 40ºC (32ºF ~140ºF) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Degree of Protection |
- IP66 |
|
|