Please contact technical support for the replacement option. This part number is scheduled to be discontinued.
The NX Series tuning free servo motors offer high performance and high accuracy control. Each high performance servo system features 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.
Four Control Modes:
  • Position
  • Speed
  • Torque
  • Tension

Compatible Motors (sold separately)

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Rated Output Power

- 100 W (1/8 HP)

Motor Frame Size

- 2.36 in.60 mm

Speed-Torque Characteristics

-
Graph

Rated Torque

- 910 oz-in6.44 N·m

Permissible Speed Range

- 0 ~ 120 r/min

Max Instantaneous Torque

- 2740 oz-in19.3 N·m

Rotor Inertia

- 0.159 oz-in²0.0290x10-4 kg·m²

Gear Inertia

- 0.26 oz-in²0.0431x10-4 kg·m²

Permissible Load Inertia

- 5000 oz-in²0.091 kg·m²

Resolution (P/R)

- 100 to 100000 (Factory setting 1000)

Detector

- Absolute Encoder
1 rotation 20 bits, multiple rotations 16 bits

Gear/Shaft Type

- Planetary Gear (PS)

Gear Ratio (X:1)

- 25 :1

Backlash

- 15

Electromagnetic Brake

- Not Equipped

Permissible Overhung Load

- 0 in. from Shaft End = 74 lb0.2 in. from Shaft End = 81 lb0.39 in. from Shaft End = 90 lb0.59 in. from Shaft End = 101 lb0.79 in. from Shaft End = 117 lb0 mm from Shaft End = 330 N5 mm from Shaft End = 360 N10 mm from Shaft End = 400 N15 mm from Shaft End = 450 N20 mm from Shaft End = 520 N

Permissible Thrust Load

- 22 lb100 N

Shaft Runout

- 0.05 T.I.R. (mm)

Concentricity

- 0.075 T.I.R. (mm)

Perpendicularity

- 0.075 T.I.R. (mm)

Safety Standards

- CE
UL/CSA

RoHS Compliant

- The products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Thermal Class

- 130 (B)

Insulation Resistance (Motor)

- 100 MΩ min. when measured with a 500 VDC megger between the following locations:
Case - Motor Windings

Dielectric Voltage (Motor)

- No abnormality is judged with the following application for 1 minute:
Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz

Ambient Temperature (Motor)

- 0 ~ +40ºC (32 ~ 104ºF) (non-freezing)

Ambient Humidity

- 85% max. (Non-condensing)

Operating Atmosphere

- No corrosive gases. Must not be exposed to oil or other liquids.

Degree of Protection

- IP65 (excluding installation surface and connector locations.)


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved