The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
  • Single, Long Block Type
  • High Rigidity, Compact and Space Saving
  • Motor, Driver, Coupling, Flange, Sensors available
Lead Time1 - {Contact your local sales office for more information.}

Drive Method

- Ball Screw

Cover Type

- No

Ball Screw Grade

- High Accuracy

Sensor Rail

- Yes

Stroke

- 60 mm

Lead

- 2 mm

Static Permissible Moment Load

- MA = 84 N·m
MB = 84 N·m
MC = 208 N·m

Dynamic Permissible Moment Load

- KA = 14.532 N·m
KB = 14.532 N·m
KC = 12.23 N·m

Maximum Speed

- 200 mm/s

Positioning Accuracy

- 0.06 mm

Positioning Accuracy Repeat

- ±0.005 mm

Running Parallelism

- 0.025 mm

Backlash

- 0.01 mm

Starting Torque

- 0.015 N·m

Maximum Input Torque

- 0.622 N·m

Maximum Input Speed

- 6000 (r/min)

Screw Shaft Diameter

- 8 mm

Friction Coefficient

- 0.01

Efficiency

- 90%

Screw Material

- Iron

Mass of Moving Element (Block)

- 0.18 kg

Agency Approvals

- These products do not contain substances that exceed the regulation values in the RoHS Directive.


 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved