Centrifugal fans / blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for local cooling and airflow through ducts.

Product Line Updates

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Fan Type

- Centrifugal Fan / Blower

Impeller Diameter

- 4.72 in.120 mm

Power Supply

- Single-Phase 100/110/115 VAC

Current (A)

- 1.3 [100 VAC, 50 Hz]
1.6 [100/110/115 VAC, 60 Hz]

Speed (r/min)

- 2850 [100 VAC, 50 Hz]
3300 [100/110/115 VAC, 60 Hz]

Max. Air Flow

- 155 CFM [100 VAC, 50 Hz]
180 CFM [100/110/115 VAC, 60 Hz]  
4.4 m3/min [100 VAC, 50 Hz]
5.1 m3/min [100/110/115 VAC, 60 Hz]  

Max. Static Pressure

- 1.24 inH2O [100 VAC, 50 Hz]
1.77 inH2O [100/110/115 VAC, 60 Hz]  
309 Pa [100 VAC, 50 Hz]
441 Pa [100/110/115 VAC, 60 Hz]  

Noise Level

- 67 dB (A) [100 VAC, 50 Hz]
71 dB (A) [100/110 VAC, 60 Hz]
72 dB (A) [115 VAC, 60 Hz]

Fan Kit

- Fan Only

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in thermal protector (automatic reset type)
Operating temperature, open: 248ºF±9ºF (120ºC±5ºC), close: 170.6ºF±27ºF (77ºC±15ºC)

Ambient Temperature Range

- 14ºF ~ 122ºF (-10ºC ~ 50ºC)

Ambient Humidity

- 85% or less (noncondensing)


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved