Centrifugal fans / blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for local cooling and airflow through ducts.
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Centrifugal Fan / Blower |
Impeller Diameter |
- 6.30 in.160 mm |
Power Supply |
- Single-Phase 200/220/230 VAC |
Current (A) |
-
1.3 [200/230 VAC, 50 Hz] 1.8 [200/220/230 VAC, 60 Hz] |
Speed (r/min) |
-
2700 [200 VAC, 50 Hz] 2750 [230 VAC, 50 Hz] 3000 [200 VAC, 60 Hz] 3150 [220/230 VAC, 60 Hz] |
Max. Air Flow |
-
272 CFM [200 VAC, 50 Hz] 282 CFM [230 VAC, 50 Hz] 297 CFM [200 VAC, 60 Hz] 307 CFM [220 VAC, 60 Hz] 314 CFM [230 VAC, 60 Hz] 7.7 m3/min [200 VAC, 50 Hz] 8.0 m3/min [230 VAC, 50 Hz] 8.4 m3/min [200 VAC, 60 Hz] 8.7 m3/min [220 VAC, 60 Hz] 8.9 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure |
-
1.96 inH2O [200/230 VAC, 50 Hz] 2.75 inH2O [200/220/230 VAC, 60 Hz] 490 Pa [200/230 VAC, 50 Hz] 686 Pa [200/220/230 VAC, 60 Hz] |
Noise Level |
-
75 dB (A) [200/230 VAC, 50 Hz] 76 dB (A) [200 VAC, 60 Hz] 77 dB (A) [220/230 VAC, 60 Hz] |
Fan Kit |
- Fan Only |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class B (266ºF [130ºC]) |
Overheat Protection |
-
Built-in thermal protector (automatic reset type) Operating temperature, open: 266ºF±9ºF (130ºC±5ºC), close: 181.4ºF±27ºF (83ºC±15ºC) |
Ambient Temperature Range |
- 14ºF ~ 122ºF (-10ºC ~ 50ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


