Centrifugal fans / blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for local cooling and airflow through ducts.
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Centrifugal Fan / Blower |
Impeller Diameter |
- 4.72 in.120 mm |
Power Supply |
- Single-Phase 220/230 VAC |
Current (A) |
-
0.37 [230 VAC, 50 Hz] 0.39 [220 VAC, 50 Hz] 0.53 [230 VAC, 60 Hz] 0.56 [220 VAC, 60 Hz] |
Speed (r/min) |
-
2900 [220/230 VAC, 50 Hz] 3400 [220/230 VAC, 60 Hz] |
Max. Air Flow |
-
155 CFM [220/230 VAC, 50 Hz] 184 CFM [220/230 VAC, 60 Hz] 4.4 m3/min [220/230 VAC, 50 Hz] 5.2 m3/min [220/230 VAC, 60 Hz] |
Max. Static Pressure |
-
1.27 inH2O [220/230 VAC, 50 Hz] 1.81 inH2O [220/230 VAC, 60 Hz] 315 Pa [220/230 VAC, 50 Hz] 450 Pa [220/230 VAC, 60 Hz] |
Noise Level |
-
67 dB (A) [220/230 VAC, 50 Hz] 72 dB (A) [220/230 VAC, 60 Hz] |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuour operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the case for 1 minute after continous operation under normal ambient temperature and humidity. |
Temperature Rise |
- 81ºF (45ºC) or less is measured by the thermometer method when the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- UL/CSA Standards, EN Standards: 130 (B) |
Overheat Protection |
-
Built-in thermal protector (Automatic return type) Release 266ºF±9ºF (130ºC±5ºC), Reset: 185ºF±68ºF (85ºC±20ºC) |
Ambient Temperature Range |
- 14ºF ~ 122ºF (-10ºC ~ 50ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


