Centrifugal fans / blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for local cooling and airflow through ducts.
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Fan Type |
- Centrifugal Fan / Blower |
Impeller Diameter |
- 4.72 in.120 mm |
Power Supply |
- 24 VDC |
Current (A) |
- 1.50 |
Function |
- Low Speed Alarm |
Speed (r/min) |
- 1900 |
Max. Air Flow |
- 106 CFM 3 m3/min |
Max. Static Pressure |
- 1.49 inH2O 372 Pa |
Noise Level |
- 58 dB (A) |
Fan Kit |
- Fan Only |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]) |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
Output Type |
- PhotoMOS relay output |
Alarm Activation Speed |
- 1300 ± 400 r/min |
Output Condition |
-
Normal operation: ON (closed) Alarm output: OFF (open) |
Maximum Rating |
-
Maximum applied voltage: 30 VDC max. Maximum current: 30 mA max. |
Delay Function |
-
Built-in starting delay time: 10 sec. max. (The alarm function starts monitoring within 10 seconds after the power is turned on.) |
Circuit Connection |
-
![]() |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.




