Axial fans use a propeller to create a flow of air the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.
- Slim-Line, General Purpose Axial fan
- Fan kit features axial flow fan, finger guard, plug cord (3.3 ft. [1 m]) and mounting screws in a single package.
Fan Kit
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- ORIX® |
Fan Type |
- Axial Flow |
Frame Size |
- 4.69 in119 mm |
Thickness |
- 0.98 in.25 mm |
Power Supply |
- Single-Phase 115 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.11 A [115 VAC, 60 Hz] 0.13 A [115 VAC, 50 Hz] |
Connection Type |
- Plug |
Type |
- Standard Speed |
Speed (r/min) |
-
2250 [50 Hz] 2600 [60 Hz] |
Max. Air Flow |
-
49.4 CFM [50 Hz] 60 CFM [60 Hz] 1.4 m3/min [50 Hz] 1.7 m3/min [1.7 Hz] |
Max. Static Pressure |
-
0.129 inH2O [50 Hz] 0.125 inH2O [60 Hz] 32 Pa [50 Hz] 31 Pa [60 Hz] |
Noise Level |
-
33 dB (A) [50 Hz] 37 dB (A) [60 Hz] |
Components |
-
MU1225M-21 (Fan Unit) FG12D (Finger Guard) PCA2B (Plug Cord) M4 x 40 mm (1.57 in.) (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Plug Cord, Mounting Screws |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA JET EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
Alarm |
- None |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



