Fan Kit
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- ORIX® |
Fan Type |
- Axial Flow |
Frame Size |
- 4.69 in119 mm |
Thickness |
- 1.5 in.38 mm |
Power Supply |
- Single-Phase 220/230 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.10 A [220 VAC, 50 Hz / 230 VAC, 60 Hz] 0.11 A [230 VAC, 50 Hz] |
Connection Type |
- Plug |
Type |
- Standard Speed |
Speed (r/min) |
-
2800 [220/230 VAC, 50 Hz] 3250 [230 VAC, 60 Hz] |
Max. Air Flow |
-
95.3 CFM [220/230 VAC, 50 Hz] 106 CFM [230 VAC, 60 Hz] 2.7 m3/min [220/230 VAC, 50 Hz] 3.0 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure |
- 0.325 inH2O 81 Pa |
Noise Level |
-
43 dB (A) [220/230 VAC, 50 Hz] 46 dB (A) [230 VAC, 60 Hz] |
Components |
-
MU1238A-51B (Fan Unit) FG12D (Finger Guard) PCA2B (Plug Cord) M4 x 55 mm (2.17 in.) (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Plug Cord, Mounting Screws |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA JET EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
Alarm |
- None |
|
|
|
|
|
|